The Mini-Com® Multimedia Surface Mount Box accepts six Mini-Com Modules. A built-in fiber spool in the base protects and secures cable slack in place. The box offers a variety of mounting options using adhesive tape or screws. The box includes a label pocket for easy identification and is white.
Product Type | With Fiber Spool |
Number of Ports | 6 |
Module Type | Mini-Com® |
Color | White |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-C PAN-TY, (4) Label/ Label Cover, (5) 2- Mounting Screw, (6) Cover Screw (Used to Secure Cover to Base), (7) 2- Strip of 1.00" X .75" Foam Tape for Mounting, (8) 1- Strip of 3.00" X .75" Foam Tape for Mounting |
Overall Length (In.) | 6.66 |
Overall Length (mm) | 169.2 |
Overall Width (In.) | 4.7 |
Overall Width (mm) | 119.4 |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 25 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3 or LD5/LDPH5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498303234 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0404 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4036 |
Specification Sheets | Mini-Com® Multi-Media/Fiber Surface Mount Boxes - OTSP26 12/2018 | English | |
Part Drawings | Mini-Com 6 Position Multi-Media Fiber Surface Mount Box Part Drawing - PDF | English | |
Part Drawings | CBXF6xx-AY Part Drawing - DXF | English | |
Part Drawings | CBXF6xx-AY Part Drawing - DWG | English | |
Installation Documents | Mini-Com Surface Mount Boxes - PN56J | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |