globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Bend Radius Control Finger Section provides support and bend radius for patch cords when transitioning to and from active equipment. The finger section can be installed directly over the active equipment at any rack unit in the rack or cabinet. The clip is 5RU, 3 in. deep and black in color.

Specifications

Product Type Cable Manager Finger Section
Body Material Polycarbonate
For Use With Any EIA Standard Rack
Overall Height (In.) 8.7
Overall Height (mm) 222.1
Overall Width (In.) 1
Overall Width (mm) 26
Overall Depth (In.) 3.3
Overall Depth (mm) 84
Color Black
Standards Met RoHS Compliant
Number of Rack Units 5

Packaging Detail

UPC 07498397403
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0420
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4196

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}