The Mini-Com® Duplex SC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It couples two SC duplex connectors in two Mini-Com module spaces and features an aqua fiber adapter along with a black module and has zirconia split sleeves.
Sub Brand | Mini-Com® |
Body Style | Duplex |
Fiber Type | OM3 |
Material | Zirconia Ceramic |
Overall Length (In.) | 2.21 |
Overall Length (mm) | 56.1 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | TIA/EIA-604 FOCIS-3 compliant, Exceed TIA/EIA-568-B.3. RoHS compliant |
Product Type | SC Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution. |
Color | Aqua |
Module Color | Black |
Connection Type | SC |
Part Features | Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves |
UPC | 07498337616 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Specification Sheets | SC Fiber Optic Adapters Specification Sheet FBSP121--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - CMDAQSCBL_Rev-03 | English | |
Part Drawings | Part Drawings - DXF - CMDAQSCBL_Rev-03 | English | |
Part Drawings | Part Drawings - PDF - CMDAQSCBL_Rev-03 | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |