The Mini-Com® Multimode ST Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two ST connectors in one module space and features a ST fiber adapter along with an international white module and has zirconia split sleeves.

Specifications

Sub Brand Mini-Com®
Body Style Simplex
Material Zirconia Ceramic
Overall Length (In.) 1.83
Overall Length (mm) 46.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 60
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Standards Met RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements
Product Type ST Adapter Module
Application Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution.
Module Color Off White
Connection Type ST

Packaging Detail

UPC 07498339617
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1755