This Mini-Com® USB Coupler is USB 2.0. It is a female A to female A one position insert coupler module. It is black.

Specifications

Note Not compatible with shuttered adapters or inserts.
Sub Brand Mini-Com®
Material ABS
Product Type USB Coupler Module
Module Type Mini-Com®
Color Black
Number of Module Spaces 1
Overall Depth (In.) 1.36
Overall Depth (mm) 34.6
Overall Height (In.) 0.71
Overall Height (mm) 18.1
Overall Width (In.) 0.61
Overall Width (mm) 15.4
Standards Met RoHS Compliant; CE Compliant
Termination Style Coupler

Packaging Detail

UPC 07498322092
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0051
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0509