The Panduit Cable Management Waterfall Base is designed to improve network reliability. Users can easily install it onto most standard ladder rack rungs and stringers to transfer wires at a safe 1.75in (43mm) vertical bend radius. Glass-filled Nylon, 8.4in x 5.2in x 3.4in (213mm x 133mm x 86mm), Black, 1pc.
Application | When Transferring Cable Off Either Side of Ladder Rack Rung |
Product Type | Cable Management Waterfall Base |
Color | Black |
For Use With | Standard Ladder Rack |
Material | Glass-Filled Nylon 6.6 |
Overall Height (In.) | 3.07 |
Overall Height (mm) | 78 |
Overall Length (In.) | 8.4 |
Overall Length (mm) | 213.4 |
Overall Width (In.) | 5.24 |
Overall Width (mm) | 133.1 |
Standards Met | Meets UL94-V0 specificationsRoHS Compliant |
Resistance Properties | Flame-Retardant |
UPC | 07498383444 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4196 |
Product Bulletins | Waterfall Accessories: WACB32--SA-ENG | English | |
Installation Documents | Waterfall Accessories: CMW-INST | English | |
Articles | Article - Product Related - Article | English |