The Mini-Com® Faceplate Recessed Modular Patch Panel accepts up to 24 Mini-Com Modules for unshielded applications in 1 RU and mounts to 19 inch racks and cabinets. The patch panel offers front access, includes label pockets for easy identification, and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Recessed |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 24 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Label Pocket |
Overall Width (In.) | 19.14 |
Overall Width (mm) | 486.15 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 3.88 |
Overall Depth (mm) | 98.55 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
Includes | Built-In Strain Relief Bar |
UPC | 07498303684 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2332 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.3321 |
Specification Sheets | Mini-Com® Modular Patch Panels with Faceplates Specification Sheet OTSP29--WW-ENG | English | |
Specification Sheets | Paneles de Parcheo Mini-Com® con Faceplates Hoja de Especificaciones OTSP29--WW-SPA | Spanish (Español) | |
Part Drawings | Mini-Com 24 Port 3" Recessed Modular Patch Panel with Label/Cover | English | |
Part Drawings | Mini-Com 24 Port 3" Recessed Modular Patch Panel with Label/Cover | English | |
Part Drawings | Mini-Com 24 Port 3" Recessed Modular Patch Panel With Label/Cover | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |