Product Type | Patch Panel Kit |
Termination Style | Punchdown |
Patch Panel Style | Angled |
Performance Level | Category 6A |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 24 |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 4.75 |
Overall Depth (mm) | 120.6 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
Overall Length (In.) | 4.75 |
Overall Length (mm) | 120.6 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Exceeds component requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA standards at swept frequencies 1 to 500 MHz, Exceeds component requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA standards at swept frequencies 1 to 500 MHz, Meets ANSI/TIA-1096-A; Meets IEC 60603-7, Supports IEEE 802.3af, 802.3at, and IEEE 802.3bt type 3 and 4 for PoE applications up to 100 W, UL 1863 approved and RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
UPC | 07498303716 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2734 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7344 |
Specification Sheets | DP6A™ 10Gig Punchdown Patch Panels - Spec Sheet | English | |
Videos | Panduit Copper Connectivity Video | English | |
Part Drawings | Part Drawing - DWG - DPA246X88TGY | English | |
Part Drawings | Part Drawing - DXF - DPA246X88TGY | English | |
Part Drawings | Dp6A 10Gig 24 Port Angled Patch Panel | English | |
Installation Documents | Punchdown Patch Panels: PN379F-ENG | English | |
Brochures | Copper Cabling Systems - COCB29 | English |