The LC duplexing clip is intended for use with field-polish connectors and pre-polished fiber assemblies. The clips are white, and come in a pack of 50.
Product Type | Duplex Clip |
Material | Plastic |
Color | White |
Overall Width (In.) | 0.49 |
Overall Width (mm) | 12.6 |
Overall Depth (In.) | 0.23 |
Overall Depth (mm) | 5.7 |
Overall Height (In.) | 0.39 |
Overall Height (mm) | 10 |
Application | Locking Connectors |
Standards Met | TIA/EIA-568-C.3; RoHS Compliant |
Connection Type | LC |
Part Features | Connector housing and boot colors follow TIA/EIA-568-C.3 |
UPC | 07498357423 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0290 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - FLCCLIP-L_Rev-R | English | |
Part Drawings | Part Drawings - DXF - FLCCLIP-L_Rev-R | English | |
Part Drawings | LC CONNECTOR DUPLEX CLIP | English | |
Installation Documents | LC Fiber Optic Connectors | English | |
Installation Documents | LC Singlemode and Multimode Fiber Optic Connectors Stripping Template | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本人) |