The fiber stacking holder is used with the FST6 fiber splice tray with built in fiber spooling. It holds and secures up to four splice trays (FST6) with Panduit Tak-Ty Cable Ties and mounts with enclosure hardware. For use in FWME4 and FWME8 wall mount enclosures. It is silver.
Product Type | Fiber Stacking Holder |
Material | Aluminum |
Overall Width (In.) | 4.56 |
Overall Width (mm) | 115.9 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 8.06 |
Overall Depth (mm) | 204.8 |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.8 |
Standards Met | RoHS compliant |
Application | Fiber stacking holder used with fiber splice tray |
UPC | 07498378336 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1297 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2969 |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FSTHE(00534-39) | English | |
Part Drawings | Part Drawings - DXF - FSTHE(00534-39) | English | |
Part Drawings | Part Drawings - PDF - FSTHE(00534-39) | English | |
Installation Documents | Splice Tray Holder: FS107 | English |