The fiber stacking holder is used with the FSTK fiber splice tray with built in fiber spooling. It holds and secures one or two splice trays (FST6) with Panduit Tak-Ty Cable Ties and mounts with enclosure hardware. For use in FWME2 wall mount enclosure. It is black.

Specifications

Product Type Fiber Stacking Holder
Material Aluminum
Overall Width (In.) 3.5
Overall Width (mm) 88.9
Sub Brand Opticom®
Color Black
Overall Depth (In.) 6.5
Overall Depth (mm) 165.1
Overall Height (In.) 1.65
Overall Height (mm) 41.2
Standards Met RoHS compliant
Application Fiber stacking holder used with fiber splice tray

Packaging Detail

UPC 07498383137
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1297
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.2969
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}