The fiber splice tray kit is for up to six mechanical or fusion splices and stacks up to two high using FSTHS stacking holder. It is for use in the FWME2 wall mount enclosure.
Product Type | Fiber Splice Tray Kit |
Material | Plastic |
Overall Width (In.) | 3.4 |
Overall Width (mm) | 85.9 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 6.6 |
Overall Depth (mm) | 168.9 |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 9.5 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 07498383139 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1298 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2977 |
Specification Sheets | Specification Sheet - WW-RKSP42-GB (opticom pre-loaded fibre drawers) | English | |
Specification Sheets | Distribuidores de Montaje en Pared Opticom® Hoja de Especificaciones FBSP108 | Spanish (Español) | |
Specification Sheets | Opticom® Wall Mount Enclosures Specification Sheet FBSP108--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FSTK(00466-67) | English | |
Part Drawings | Part Drawings - DXF - FSTK(00466-67) | English | |
Part Drawings | Part Drawings - PDF - FSTK(00466-67) | English |