globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Chaining bracket to extend J-Mod® capacity one level. Capacity: three levels maximum. For use with all single-level mounting brackets listed below.

Specifications

Application Support J-MOD J-Hooks
Product Type Cable Support
Color Silver
For Use With Brackets
Material Steel/Zinc
Mount Method Bracket
Overall Height (In.) 6.37
Overall Height (mm) 161.8
Overall Length (In.) 1.96
Overall Length (mm) 49.7
Overall Width (In.) 1.96
Overall Width (mm) 49.7
Sub Brand StrongHold™
Static Load Capacity (kg) 81.6
Static Load Capacity (lb) 180
Support Type J-MOD Modular J-Hook System
Part Features J-MOD System is a chainable cable pathway solution

Packaging Detail

UPC 07498338059
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0887
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.4434

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}