Snap rivet fastens channel and fittings together for added strength and rigidity. Snap rivet mounts flush to surfaces, White.

Specifications

Application (1) The Fiber-Duct 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) it is Suited for Data Center Applications.
Product Type Snap Rivet Kit
Sub Brand Fiber-Duct™
Color White
For Use With Channel and Fittings
Includes (1) Snap Rivet Kit
Material Nylon
Number of Pieces 1
Overall Height (In.) 0.63
Overall Height (mm) 15.9
Overall Width (In.) 0.63
Overall Width (mm) 15.9
Standards Met UL Listed To 2024 Optical Fiber Cable Routing Assemblies, UL Recognized (File No. E147128) Slotted Wall, CSA Certified (File No. 016446 0 000) Slotted Wall, LP-CSISPEC-FD-1
System Dimensions 2x2
Angle 90°
Compatible Threaded Rod Size (In.) 0.32
Compatible Threaded Rod Size (mm) 8.1
Series Type 2 x 2 and 4 x 4 Fiber-Duct Accessories

Packaging Detail

UPC 07498371254
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.0245
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.2446