The 100 Pair 110 Punchdown Base With Legs is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Base with Legs |
Sub Brand | Pan-Punch® |
Color | Beige |
Number of Pairs | 100 |
Number of Ports | 25 |
Material | Polycarbonate |
Overall Depth (In.) | 3.38 |
Overall Depth (mm) | 85.9 |
Overall Height (In.) | 3.45 |
Overall Height (mm) | 87.5 |
Overall Width (In.) | 10.71 |
Overall Width (mm) | 272.1 |
Standards Met | Exceeds ANSI/TIA-568.2-D, Meets IEC 60352-4 requirements and RoHS Compliant |
Performance Level | Category 5e |
UPC | 07498362061 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.8250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Part Drawing - DWG - P110BW100_X | English | |
Part Drawings | Part Drawing - DXF - P110BW100_X | English | |
Part Drawings | 110 Punchdown System 100 Pair Base with Legs COP110BW100-X--ENG | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |