The 5 Pair 110 Connecting Block, 10 Pack is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Punchdown Connecting Block |
Color | Electric Ivory |
Number of Ports | 1 |
Material | Polycarbonate/Phosphorous |
Number of Pairs | 5 |
Overall Depth (In.) | 0.24 |
Overall Depth (mm) | 6.1 |
Sub Brand | Pan-Punch® |
Overall Height (In.) | 0.92 |
Overall Height (mm) | 23.4 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38 |
Performance Level | Category 5e |
Standards Met | Exceed ANSI/TIA-568.2-D Category 5e standard, IEC 60352-4 requirements, RoHS Compliant |
UPC | 07498305645 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0103 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.0299 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Part Drawing - DWG - P110CB_Y | English | |
Part Drawings | Part Drawing - DXF - P110CB_Y | English | |
Part Drawings | Pan Punch Category 5e 110 Connecting Block COP110CB3-XY--ENG | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |