globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The PSL-MLD Multiple Lockout Device with Hasp can be used alone as a lockout hasp or with the provided 0.19" (4.8 mm) diameter cable to lockout electrical disconnects, gate valves, or large devices. Rugged polycarbonate and stainless steel provide strength, durability, added security, and corrosion resistance. Galvanized Steel with a vinyl coating. Jaw diameter 0.19" (4.8 mm). Includes 6.0' (1.8 m) vinyl-coated galvanized steel cable with loophole. Color Red. 1 per package.

Specifications

Note Multiple lockout device; includes lockout hasp and 6.00' (1.8m) vinyl coated galvanized steel cable with loophole.
Color Red
Finish/Coating Vinyl
Material Galvanized Steel
Product Type Hasp
Jaw Diameter (In.) 0.19
Jaw Diameter (mm) 4.8
Number of Locks 6
Overall Length (In.) 5.9
Overall Length (mm) 149.9
Overall Width (In.) 2.08
Overall Width (mm) 52.8
Part Features Easy to use

Packaging Detail

UPC 07498362679
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0167
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.3338

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}