globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The UGB-IN-SO Universal Ground Bar Bonding Stand-Offs are used with the Universal Ground Bar products. They securely terminate the main equipment grounding conductor with a compression or mechanical connector in any control panel or enclosure. Made from 110 electrolytic tin plated copper and DMC grade plastic , the unique shape allows more surface contact between the wire connectors and the ground bar. There are multiple termination methods, and mounting options are available.

Specifications

Sub Brand StructuredGround™
Product Type Grounding Busbar
Overall Length (In.) 1.57
Overall Length (mm) 40
Overall Width (In.) 0.59
Overall Width (mm) 15
Overall Height (In.) 0.98
Overall Height (mm) 25
Application Control Panel

Packaging Detail

UPC 07498340218
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0074
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0741

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}