Component label, P1 Cassette, 0.60" W x 0.20" H, polyester, white, 750 labels/cassette, 1 pc. package quantity.
Note | For use with LS8E and LS8EQ printers |
Product Type | Component Label |
Sub Brand | P1™ |
Color | White |
Legend | None |
Includes | Component labels |
Material | Polyester |
Standards Met | RoHS Compliant |
Number of Labels per Cassette | 750 |
Label Application | General Component Labeling |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5 |
Overall Width (In.) | 0.6 |
Overall Width (mm) | 15.2 |
UPC | 07498334924 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Part Drawings | Cassette General Component Label | English | |
Technical References | Thermal Transfer Printable Polyester Film Technical References GMY4-W | English |