The PST-FOBLNK Self-Laminating Fiber Optic Cable Marker Tag is constructed of semi-rigid vinyl. The legend is protected by overlaminate. This marker tag is excellent in applications where adhesives will not work. Recommended for indoor/outdoor use. 3.5" x 2" (88.9 mm x 50.8 mm). Color Black/Yellow. 5 tags per package.
Product Type | Write-On Label |
Color | Yellow |
Material | Vinyl |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Legend | BLANK |
Standards Met | RoHS Compliant |
Application | (1) Rigid Vinyl, Self-Laminating Material, (2) Indoor/Outdoor Rated, High Quality, Rugged Material Resistant to Abrasion, (3) Legend is Protected By OverlaminateUse Where Adhesives Will not Work |
Environment | Indoor/Outdoor |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -17 |
Minimum Operating Temperature (°F) | 0 |
Part Features | Highly visible colors and headers |
UPC | 07498372240 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0058 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.2331 |
Data Sheets | Panduit PST-FO Tag Data Sheet PST-FO | English | |
Videos | Panduit Safety Solutions Overview Video | English | |
Part Drawings | Part Drawings - PDF - (PST_FOBLNK)C10896 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |