globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Conquer the Future with High Speed Data Transport (HSDT)

As data center convergence becomes more commonplace, so do the demands placed on the physical infrastructure.

Do you need to:

  • Increase your network’s throughput?
  • Reduce latency?
  •  Improve Service Level Agreements (SLAs)?

Our High Speed Data Transport (HSDT) systems can help.

HSDT Copper and Fiber Systems

We provide the broadest end-to-end HSDT solutions, offering maximum flexibility and control in data center design, layout and deployment:

  • Optical fiber
  • Direct attach copper cable assemblies
  • Twisted pair copper cabling

HSDT empowers data center architects and managers to design advanced networks such as fabric-based architectures and FCoE, as well as higher bandwidth deployments such as 10/40/50/100 Gig Ethernet LANs and 8/16/32 Gig Fibre Channel SANs to be deployed independently or in various combinations.

HSDT also works with pre-configured infrastructures, reduce speed-to-deployment, enhances thermal performance, and decreases energy usage and total cost of ownership.