The TDP46HE Desktop Printer for North American usage has 600 dpi resolution and 4" per second maximum print speed. Print a variety of self-laminating labels, component labels, non-laminated labels, heat-shrink labels, marker plates, and continuous tapes up to 4" wide. It includes Easy-Mark Plus Labeling Software, RHEH4BL black hybrid ribbon, a USB cable, a user manual, a quick start card, a driver disk, and a US power cord. 10.63" x 12.13" (270 mm x 308.1 mm). 33 pounds. Color Black/Gray.
Note | Use with thermal transfer label rolls and RHE series thermal transfer ribbons. |
Product Type | Desktop Printer |
Region | North America |
Connectivity | USB, Parallel Serial, Ethernet |
Includes | (1) Printer, (1) Panduit Easy-Mark™ LabelingSoftware, (1) RHEH4BL Black Hybrid Ribbon, (1) North America Power Cord, (1) USB Cable, (1) User Manual, (1) Quick Start Card, (1) Driver Disk |
Maximum Resolution (dpi) | 600 |
Print Speed (In/s) | 4 |
Print Speed (mm/s) | 101.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 19.88 |
Overall Depth (mm) | 505 |
UPC | 07498360234 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.3444 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Panduit Easy-Mark Plus Labeling Software Video | English | |
Part Drawings | Thermal Desktop Printer Part Drawing - PDF | English | |
Installation Documents | TDP43HE TDP46HE PRINTER RIBBON SETTING RECOMMENDATIONS | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |