The above floor raceway is a non-metallic, 4 channel surface raceway used to route, protect, and conceal data, voice, video, fiber optic and power cabling over floors. The structurally engineered design is ADA compliant, tamper resistant and made of rigid PVC. It is 6 feet long and is Office Slate.
Raceway Type | Power Rated |
Material | PVC |
Color | Office Slate |
Overall Length (In.) | 72 |
Overall Length (mm) | 1828.8 |
Overall Width (In.) | 6.93 |
Overall Width (mm) | 176.1 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Internal Area (in²) | 498.96 |
Internal Area (mm²) | 322051.7 |
For Use With | Panduit® Pan-Net and Net-Key Communication Systems |
Resistance Properties | Tamper-Resistant |
Standards Met | UL94V-0 and E116129, UL-5A 600VAC CSA C22.2 No. 62.1-03 600V, RoHS compliant |
Includes | 1 4-Channel Base, 1 4-Channel Cover, 8 HEX Washer Head Concrete Screws |
Sub Brand | Pan-Way® |
Product Type | Surface Raceway |
Application | Provides solutions for routing low voltage, fiber optic and/or power cabling over floors. |
UPC | 61305644455 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8495 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way® Above Floor Raceway System Spec Sheet | English | |
Specification Sheets | Sistema de Canaleta para Piso Pan-Way® Hoja de Especificaciones SRSP33--WW-SP | Spanish (Español) | |
Part Drawings | Above Floor Raceway Part Drawing DXF File | English | |
Part Drawings | Above Floor Raceway Part Drawing DWG File | English | |
Part Drawings | Above Floor Raceway 4-Channel Base And Cover 6-Ft Length Part Drawing 00064EAA-DC | English | |
Installation Documents | Goulotte de câblage à quatre voies au-dessus du plancher - Produit standard | French (Français) | |
Installation Documents | Above Floor Raceway 4-Channel Standard Product Installation Instructions PN616C | English | |
Application Guides | Panduit® HDBaseT Systems for Audio Video Applications | English | |
Selection Guides | Audio Video Product Selection Guide | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |