Product Type | Single-Hinged Cabinet Door |
Overall Width (In.) | 2.6 |
Overall Width (mm) | 66 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 78.19 |
Overall Height (mm) | 1.986 |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | D-Type |
UPC | 61305676638 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 77.3583 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Verse™ D-Type Cabinets - DAE | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | D82FDE - DWG | English | |
Part Drawings | D82FDE - DXF | English | |
Part Drawings | Net-Verse Single Hinge Front Door | English | |
Installation Documents | Net-Verse Single Hinge Front Door Installation Instructions | English |