N82SPH

Split Hinged Side Panel

Split hinged side panel for 48 RU 1200mm depth cabinet. Color: Black

Specifications

Color

Black

Application

N-Type Cabinet

Depth (In.)

48.00

Depth (mm)

1219.0

Height (mm)

2231.2

Height In (mm)

2231.2

No. of Rack Spaces

48

Width (mm)

1183.8

Width In (mm)

1183.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498367143

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

94.4167

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Part Drawings

Net-Access N-Type Cabinet Split Hinged Side Panel - N82SPH

US English

Part Drawings

Net-Access N-Type Cabinet Split Hinged Side Panel - N82SPH

US English

Installation Documents

Net-Access N-Type Cabinet Split Hinged Side Panels Installation Instructions: CM606

US English

Part Drawings

Net-Access N-Type Cabinet Split Hinged Side Panel - N82SPH

US English

Related Products