Vertical blanking panels with pass-through holes for 42 RU through 51 RU cabinets. Color: Black
Product Type | Vertical Blanking Panel |
Overall Width (In.) | 8.3 |
Overall Width (mm) | 210 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 94.1 |
Overall Height (mm) | 2390 |
Number of Rack Units | 51 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
Part Features | Vertical blanking panels block bypass air and direct cold airflow through equipment |
UPC | 07498304618 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7957 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | N-Type Cabinet Vertical Blanking Panel - NVBP DXF | English | |
Part Drawings | N-Type Cabinet Vertical Blanking Panel - NVBP DWG | English | |
Part Drawings | N-Type Cabinet Vertical Blanking Panel - NVBP | English | |
Installation Documents | NVBP - Vertical Blanking Panel: CM627B | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |