The vertical cable management bracket is designed for use with any 42 RU through 51 RU cabinet and any S-Type or N-Type cabinet. This cable management bracket is 12.4" W x 5.7 D with adjustable width. It is black.
Product Type | Cable Management Panel |
Overall Width (In.) | 12.4 |
Overall Width (mm) | 316 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 92.6 |
Overall Height (mm) | 2353 |
Number of Rack Units | 51 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | N-Type, S-Type |
UPC | 61305630890 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.8194 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets Specification Sheet RKSP175--WW-ENG | English | |
Specification Sheets | Net-Access N-Type Cabinets | English | |
Specification Sheets | Net-Access™ S-Type Cabinets Specification Sheet RKSP174--WW-ENG | English | |
Part Drawings | 700mm-800mm x 42-51RU Expandable Cable Management Panel (SN*VCM*) | English | |
Installation Documents | Net-Access Cable Management Panel | English |