Product Type | Dynamic Pallet Ramp |
Overall Length (In.) | 28.88 |
Overall Length (mm) | 733.6 |
Overall Width (In.) | 32 |
Overall Width (mm) | 812.8 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 5.77 |
Overall Height (mm) | 146.5 |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
Part Features | Allows safe transportation of up to 2,000 lb. (907 kg) of electronic equipment from an installation site to the data center |
UPC | 07498307858 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.7700 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Dynamic Cabinets – 42 RU | English | |
Part Drawings | SNDSPRMP - Dynamic Pallet Ramp | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |