The Net-Verse™ D-Type Cabinet is a 42 RU, 800mm W x 1000mm D cabinet. The top panel of this data cabinet has brush openings. It includes two sets of cage nut equipment rails. The front door is a single hinge perforated door. It features split perforated rear doors. It includes four horizontally split side panels and two full-length PDU brackets. The cabinet is 80.5" H x 31.5" W x 39.4" D. This cabinet includes the caster. It is made of powder-coated steel and available in black.
Sub Brand | Net-Verse™ |
Product Type | D-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.49 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 39.37 |
Overall Depth (mm) | 1000 |
Overall Height (In.) | 78.66 |
Overall Height (mm) | 1.998 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1.5 |
Static Load Capacity (lb) | 3.3 |
Rolling Load Capacity (kg) | 500 |
Rolling Load Capacity (lb) | 1.102 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E / TIA/EIA-942, RoHS Compliant, UL 2416 |
UPC | 61305623528 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 80.0486 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | Net-Verse D-Type Cabinet 800 Wide x 42, 45, & 48 RU x 1000mm/1200mm Deep | English | |
Part Drawings | DN8212 DXF | English | |
Part Drawings | DN8212 DWG | English | |
Installation Documents | Net-Verse D-Type Cabinet | English | |
Installation Documents | Net-Verse D-Type Cabinet 800mm Cable Management Fingers | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB340--SA-SPA | Spanish (Español) | |
Flyers | Net-Verse™ Cabinets: COFL35--SA-ENG | English |