The Net-Access™ S-Type Server Cabinet is a 42 RU, 700mm W x 1200mm D cabinet. The front door is single-hinged and perforated. It features split perforated rear doors that open in the middle to minimize door swing footprint. This S-Type cabinet has two solid side panels. It includes casters, a set of PDU brackets, and two sets of cage nut equipment mounting rails. The cabinet is 79.8" H x 27.6" W x 48" D. It is made of powder-coated steel and is white.
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 27.48 |
Overall Width (mm) | 700 |
Overall Depth (In.) | 49.96 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 79.76 |
Overall Height (mm) | 2.026 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2500 |
Finish/Coating | Powder-Coated |
Standards Met | RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416 |
NEMA Rating | 1 |
UPC | 07498366961 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 103.9063 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Cabinets | English | |
Part Drawings | S Type Cabinet 700 x 1200 DWG | English | |
Part Drawings | S Type Cabinet 700 x 1200 DXF | English | |
Part Drawings | NET-ACCESS S TYPE CABINET 700mm Wide X 1200mm Deep | English | |
Installation Documents | Net-Access S Type Cabinets - CM599L | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |