Pre-configured micro data center, NEMA Type 12, 42U,. The cabinet includes one solid side panel, one side panel with cutout for 20K BTU AC, network cabling, patch panels, cable management, grounding, and casters
Sub Brand | IndustrialNet™ |
Product Type | Micro Data Center |
Overall Depth (In.) | 47.2 |
Overall Depth (mm) | 1.2 |
Overall Height (In.) | 82.1 |
Overall Height (mm) | 2085.5 |
Overall Width (In.) | 28 |
Overall Width (mm) | 711.1 |
Color | Gray |
Number of Rack Units | 42 |
Standards Met | EIA RS-310-D, UL 508A, NEMA (UL Type) 12, IP55, RoHS Compliant |
NEMA Rating | 12 |
IP Rating | IP55 |
Application | Industrial Automation |
UPC | 61305657441 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 108.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NEMA 12 Pre-Configured Micro Data Center (MDC) | English | |
Specification Sheets | Microcentro de Datos (MDC) Preconfigurado NEMA 12 Hoja de Especificaciones RKSP181--WW-SPA | Spanish (Español) | |
Part Drawings | MDC82 Series Industrial Nema Type 12 Micro Data Center | English | |
Flyers | Micro Data Center Flyer RKFL35 | English | |
Manuals | Industrial NEMA 12 Rated Micro Data Center Customer Guide IA-CD-0003 | English | |
Selection Guides | Habilitación de Despliegues Edge con la Infraestructura de Panduit Guia de Seleccion CPCB213--SA-SPA | Spanish (Español) | |
White Papers | Protecting The Critical Structure That Makes Up The Industrial Network | English |