Adjustable magnetic mount for LED strip lights; kit of 2
Overall Height (In.) | 0.56 |
Overall Height (mm) | 14.2 |
Overall Width (In.) | 0.13 |
Overall Width (mm) | 3.2 |
UPC | 07498341611 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1589 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Solid State LED Lighting System: RKSP83--WW-ENG | English |