The PatchRunner™ 2 Vertical Cable Manager Pass-Through Hole Grommet protects cable as it passes from front to back through the manager backbone. The rubber grommet easily installs in the pass-through hole to provide proper bend radius and ensure cable performance. Each part number contain five grommets, so it can be used with 45 RU or 52 RU managers. The grommets are black and are sized for 3 inch diameter pass-through holes.
Product Type | Bend Radius Control Clip |
Body Material | Rubber |
For Use With | PR2V Vertical Cable Managers |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 89 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 89 |
Overall Depth (In.) | 0.32 |
Overall Depth (mm) | 8.3 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305656958 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0016 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0162 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Managers Specification Sheet RKSP172 | English | |
Part Drawings | PatchRunner 2 Vertical Cable Manager Pass-though Hole Grommet (Kit of 5 Grommets), 3.0" Dia. | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Application Guides | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Flyers | PatchRunner™ Family: PR2V & PE2V | English | |
Flyers | Familia PatchRunner™ 2 Volante RKFL22--SA-SPA | Spanish (Español) |