The Slack Management Storage Ring provides proper bend radius for excess cable storage. The steel ring has many different mounting options, including wall mount or various mounting methods to 4 post racks. The ring is 24 inches in diameter. Includes hook and loop for easy cable tie-off. Product is black.
Product Type | Slack Spool |
Body Material | Steel |
Overall Height (In.) | 23.12 |
Overall Height (mm) | 566.2 |
Overall Width (In.) | 23.12 |
Overall Width (mm) | 566.2 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305644921 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2127 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Wall Mount Fiber Spool, 24" | English | |
Part Drawings | Wall Mount Fiber Spool, 24" | English | |
Part Drawings | Wall Mount Fiber Spool, 24" | English | |
Installation Documents | Fiber Spool: FS139 | English |