The Panduit® PatchRunner® High Capacity Vertical Cable Manager organizes, protects and showcases high-density cabling for the latest high-performance enterprise switching equipment. Not only do wide and deep features provide for Category 6A cables, but Integral EIA zero RU mounting capabilities also allow equipment to be patched to the manager, freeing up valuable RU space. Single-sided, Steel, 52RU, Black, 1pc, Black.
Product Type | Single Sided Manager |
Body Material | Steel |
Orientation | Vertical |
Finger Material | ABS |
Sub Brand | PatchRunner™ High Capacity |
Overall Height (In.) | 95.5 |
Overall Height (mm) | 2426 |
Overall Width (In.) | 12 |
Overall Width (mm) | 305 |
Overall Depth (In.) | 13.6 |
Overall Depth (mm) | 345 |
Number of Rack Units | 52 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager and hardware kit (door available separately) |
UPC | 07498339217 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.2355 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ High Capacity Vertical Cable Managers | English | |
Videos | PatchRunner High Capacity Vertical Cable Management System | English | |
Part Drawings | PatchRunner High Capacity Vertical Manager | English | |
Part Drawings | PatchRunner High Capacity Vertical Manager | English | |
Part Drawings | Patchrunner High Capacity Vertical Manager 8ft Tall 12" Wide, Single-Sided (PEVF1296) Part Drawing 10V179AG | English | |
Installation Documents | PatchRunner High Capacity Vertical Cable Manager | English |