ZFLEX2

Mounting Bracket

HD Flex Cassette mounting bracket for two 6-port cassettes in Network Zone System - Used in Z22X-X, Z23X-X Network Zone Enclosures to mount Fiber Cassettes

Specifications

Product Type

Mounting Bracket

Material

Mild steel

Overall Width (In.)

5.98

Overall Width (mm)

151.8

Overall Depth (In.)

0.74

Overall Depth (mm)

18.8

Color

Black

Maximum Overall Height (In.)

5.52

Maximum Overall Height (mm)

140.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Keywords

Mounting, Bracket, Mounting Bracket, Cassette Mounting Bracket, Z22, Z23, Fiber mounting bracket for Zone Enclosures

Sub Brand

IndustrialNet

Packaging Details

UPC

61305631199

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1147

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Hd Flex Cassette Mounting Bracket For One 6-Port Cassette In Network Zone

US English

Part Drawings

ZFlex1 & ZFlex2 Fiber Cassette Bracket

US English

Related Products