The PanZone® Active In-Ceiling Enclosure accommodates active equipment to enable a Fiber to the Zone network infrastructure topology. The thermal management design within the enclosure delivers greater heat dissipation to support high heat applications. The enclosure also has a verified working load rating of 50 pounds to support more network equipment and more cable entry/exit points for a greater number of cables. Holds up to 2 RU of active equipment and 6 RU of patching, or 8 RU of patching.

Specifications

Product Type In Ceiling Enclosure
Material Steel
Maximum Load Capacity (lb) 50
Number of Rack Units 5
Overall Width (In.) 23.5
Overall Width (mm) 596.9
Overall Depth (In.) 27.23
Overall Depth (mm) 691.6
Overall Height (In.) 13.43
Overall Height (mm) 341.1
Inside Height (In.) 22.46
Inside Height (mm) 570.5
Color White
Sub Brand PanZone®
Standards Met UL 2043 Plenum Rated and UL 1863 Rated , RoHS Compliant

Packaging Detail

UPC 07498300908
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 6.3458
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Installation Instructions/Best Practices - CM361C (PZICEA) English
Press Releases Press Release - PZICE PR_web_version 091108 English
Specification Sheets PanZone® In-Ceiling Enclosures with Gas-Assist Door Air Cylinders English
Part Drawings Panzone Active In-Ceiling Zone Cabling Box RKPZICEA--ENG English
Certifications Office of Statewide Health Planning and Development Facilities Development Division CORP118--WW-ENG English
Part Drawings PANZONE ACTIVE IN-CEILING ZONE CABLING BOX English
Part Drawings PANZONE ACTIVE IN-CEILING ZONE CABLING BOX English