The PanZone® Vertical D-ring Manager provides a means to manage cable from the Panduit PZLRB4P6 4 Post Overhead Rack. 6 RU, Black, 2pc.
Product Type | D-Ring Manager |
Material | Aluminum |
Compatible Rack System | 19 |
Extended Height (In.) | 11.2 |
Extended Height (mm) | 286 |
Overall Width (In.) | 3.2 |
Overall Width (mm) | 82 |
Extended Depth (In.) | 5.4 |
Extended Depth (mm) | 137 |
Number of Rack Units | 6 |
Color | Black |
Sub Brand | PanZone® |
Standards Met | RoHS Compliant |
Includes | Two vertical D-ring managers and mounting hardware |
UPC | 07498323125 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3514 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Overhead 4 Post Rack Systems | English | |
Part Drawings | Vertical Ring Manager for 4 Post Overhead Rack - PZLRB4P6LR | English | |
Part Drawings | Vertical Ring Manager for 4 Post Overhead Rack - PZLRB4P6LR | English | |
Part Drawings | Vertical Ring Manager for 4 Post Overhead Rack - PZLRB4P6LR | English | |
Installation Documents | Overhead 4 Post Rack and Accessories: CM645 | English | |
Technology Briefs | Overhead Distribution 4 Post Racks: RKTB02--WW-ENG | English |