The Rack Mount Cantilevered Shelf mounts test gear, computer equipment and small networking devices on any EIA 19in (483mm) 2-Post Rack. The two-piece shelf mounts to the front and back rails of 2-Post EIA Racks. The vented shelf allows for maximum air flow. The cantilevered shelf has a load capacity of 200 lbs. The 3 RU shelf is aluminum and black in color.
Product Type | Rack Shelf |
Material | Aluminum |
Compatible Rack System | 19 |
Extended Height (In.) | 4.58 |
Extended Height (mm) | 116.3 |
Overall Width (In.) | 19.24 |
Overall Width (mm) | 488.7 |
Extended Depth (In.) | 12.45 |
Extended Depth (mm) | 316.2 |
Number of Rack Units | 3 |
Static Load Capacity (kg) | 90.72 |
Static Load Capacity (lb) | 200 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (2) half shelves and mounting hardware |
UPC | 07498384084 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3109 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Specification Sheets | Rack Mount Shelves Spec Sheet RKSP146--WW-ENG | English | |
Specification Sheets | Bandejas Porta Equipos para Montaje en Rack Hoja de Especificaciones FBSP173 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - SRM19CMV3(10009-08) | English | |
Part Drawings | Part Drawings - DXF - SRM19CMV3(10009-08) | English | |
Part Drawings | Part Drawings - PDF - SRM19CMV3(10009-08) | English | |
Installation Documents | Rack Mount Shelves for 2 Post Racks: V00028AS | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |