The basic Panduit Four-post Rack System is designed to effectively manage patch cables and equipment within telecommunications rooms and network rows. The front and rear posts can mount Panduit NetRunner® or PatchRunner® Vertical Cable Managers and accessories, such as power outlet unit brackets. Plus, the knock-down design ships un-assembled in a smaller carton than premium four post racks. Steel, 45 RU, Black, 1pc + hardware kit and paint piercing bonding kit, Black.
Material | Steel |
Mounting Bolt Method | Threaded |
Overall Width (In.) | 20.25 |
Overall Width (mm) | 514 |
Number of Rack Units | 45 |
Mounting Hole Thread Size | #12-24 |
Static Load Capacity (lb) | 2000 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (12) 3/8-16 x 1" hex head cap screw, (12) 3/8-16 hex nuts, (24) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (24) 12-24 x .5" slotted pan head steel screws |
UPC | 07498304623 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.8691 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Telecommunications ROOM 4 Post Rack - 12V346AB-DC REV01A | English | |
Part Drawings | Telecommunications ROOM 4 Post Rack - 12V346AB-DC REV01A | English | |
Part Drawings | Telecommunications ROOM 4 Post Rack Part Drawing 12V346AB-DC REV01A | English | |
Installation Documents | Telecommunications Room 4 Post Rack Installation Instructions CM644 | English |