The Panduit Industrial Automation Four-post Rack System bundles Panduit Industrial Rack IAR4P48CN with compatible accessories in order to save time, ensure reliability, and promote best practices in equipment and cable management. Steel, 24 RU, Black, 1pc. Includes (1) IAR4P48CN, (1) WMPV45E, (1) CPPA24FMWBLY, (12) CJ688TGIW, (1) WMPF1E, (12) UTPSP5Y, (1) HLS-15R0, (1) CMRPSH15, (1) Hardware kit.
Note | Rack has adjustable depth |
Material | Steel |
Mounting Bolt Method | Cage Nut |
Overall Width (In.) | 23.25 |
Overall Width (mm) | 591 |
Number of Rack Units | 24 |
Rail Number Direction | Bottom Up |
Static Load Capacity (lb) | 1400 |
Sub Brand | IndustrialNet™ |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (1) IAR4P48CN, (2) WMPV22E, (1) CPPA24FMWBLY, (12) CJ688TGIW, (1) WMPF1E, (12) UTPSP5Y, (1) HLS-15R0, (1) CMRPSH15, (25) 12-24 x .5" slotted pan head steel screw, (25) #12-24 cage nuts |
UPC | 07498366130 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 9.2100 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Bundled 4 Post Rack System: RKSP153 | English | |
Part Drawings | Industrial Automation Rack Bundle Customer Drawing | English |