The Panduit Four-post Overhead Rack System allows users to shift server row switching and patching equipment up above racks and cabinets, allowing maximum equipment utilization. The equipment rail depth can also be adjusted from 18in (457mm) to 30in (762mm) to accommodate a variety of equipment. Steel, 4 RU, Black, 1pc.
Note | Rack has adjustable depth |
Material | Steel |
Mounting Bolt Method | Threaded |
Overall Width (In.) | 20.3 |
Overall Width (mm) | 515 |
Number of Rack Units | 4 |
Mounting Hole Thread Size | #12-24 |
Static Load Capacity (lb) | 150 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | RoHS Compliant |
Product Type | Overhead Distribution Rack |
UPC | 07498323086 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.6786 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Overhead 4 Post Rack Systems | English | |
Part Drawings | Overhead 4 Post Rack - PZLRB4P4 | English | |
Part Drawings | Overhead 4 Post Rack - PZLRB4P4 | English | |
Part Drawings | Overhead 4 Post Rack - PZLRB4P4 | English | |
Installation Documents | Overhead 4 Post Rack and Accessories: CM645 | English | |
Technology Briefs | Overhead Distribution 4 Post Racks: RKTB02--WW-ENG | English |