The PanZone® 4-Post Overhead Distribution Rack expands rack space above a rack or cabinet to maximize space in data centers and telecommunications rooms. The overhead rack can mount to most overhead racks or cable trays, or be suspended from the ceiling in numerous configurations. The 4-Post distribution rack enables the deployment of zone areas for greater scalability and quicker server deployments. The 4-Post overhead rack is 6RU, made of steel, and is black.
Note | Rack has adjustable depth from 18" to 30" |
Material | Steel |
Mounting Bolt Method | Threaded |
Extended Height (In.) | 14.3 |
Extended Height (mm) | 363 |
Overall Width (In.) | 20.3 |
Overall Width (mm) | 515 |
Extended Depth (In.) | 30 |
Extended Depth (mm) | 762 |
Number of Rack Units | 6 |
Mounting Hole Thread Size | #12-24 |
Static Load Capacity (kg) | 68 |
Static Load Capacity (lb) | 150 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | UL2416, EIA/ECA-310-E, RoHS Compliant |
Includes | (2) 6RU Rack Channels, (2) Ceiling Mount Hat Channels, (2) Strut Channel Mounting Brackets |
Product Type | Overhead Distribution Rack |
Finish/Coating | Powder-Coated |
UPC | 07498322971 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.6786 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Overhead 4-Post Rack Systems Specification Sheet RKSP184 | English | |
Part Drawings | Overhead 4 Post Rack - PZLRB4P6 | English | |
Part Drawings | Overhead 4 Post Rack - PZLRB4P6 | English | |
Part Drawings | Overhead 4 Post Rack - PZLRB4P6 | English | |
Installation Documents | Overhead 4 Post Rack and Accessories Installation Instructions V00028LZ_01 | English | |
Technology Briefs | Overhead Distribution Racks for the Deployment of Zone Distribution Areas Technology Brief rkat7-ww-eng | English |