RNRV10

Two Post Rack with Vertical Cable Management Set

The Panduit Two-post Rack System Combination Pack provides basic racking and vertical cable management for telecommunications rooms or any application where an economical 2 post rack for 19in wide EIA based equipment is needed. Aluminum, 45 RU, #12-24 Threaded Mounting Holes, Black, includes (1) R2P, (1) NRV10, hardware kit, and paint piercing bonding kit.

Specifications

Product Type

Two Post Rack with Vertical Cable Management Set

No. of Rack Spaces

45

Load Capacity Lbs.

1000

Mounting Holes

#12-24 Threaded

Material

Aluminum/ABS

UL Listed

Yes

Color

Black

Width (In.)

30.40

Width (mm)

773.0

Depth (In.)

13.80

Depth (mm)

352.0

Height (In.)

84.00

Height (mm)

2134.0

Note

R2P and NRV10 Combo Pack

Part Features

Rails Numbered Bottom Up

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333250

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.6239

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

NETRUNNERâ„¢ High Capacity Vertical Managers CM392C

US English

Part Drawings

2 Post Rack and Vertical Manager Combo Pack - RNRV10

US English

Specification Sheets

2 Post Rack and Vertical Manager Combination Pack: RKSP145

US English

Related Products