The Panduit Hinged Wall Mount Bracket expands rack space to the wall to maximize space in telecommunication rooms. Use it with other accessories to achieve an open wall-mount rack application for patching or small active equipment. Steel, 2 RU, Extended Depth, Black, 1pc includes hardware.
Material | Steel |
Mounting Bolt Method | Threaded |
Overall Width (In.) | 20.2 |
Overall Width (mm) | 513 |
Number of Rack Units | 2 |
Mounting Hole Thread Size | #12-24 |
Static Load Capacity (lb) | 20 |
Color | Black |
Standards Met | RoHS Compliant |
Product Type | Hinged Wall Mount Bracket |
UPC | 07498391293 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8083 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - WBH2E(10079-11) | English | |
Part Drawings | Part Drawings - DXF - WBH2E(10079-11) | English | |
Part Drawings | Part Drawings - PDF - WBH2E(10079-11) | English | |
Installation Documents | Installation Instructions/Best Practices - CM23A | English |