The air inlet duct fits in a 4 RU footprint, resides in-line and provides cold aisle airflow to Cisco 3945 switches. Featuring integrated perforation, it optimizes the thermal efficiency of the switch in cabinet applications.
Product Type | Air Inlet Duct |
Compatible Cabinet System | 19 |
Material | Steel |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 30 |
Overall Depth (mm) | 751 |
Sub Brand | Net-Direct™ |
Overall Height (In.) | 7 |
Overall Height (mm) | 178 |
Color | Black |
Standards Met | RoHS Compliant |
Finish/Coating | Powder-Coated |
UPC | 61305610841 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7564 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Inlet Ducting for Cisco 3945 - CDE3 | English | |
Part Drawings | Inlet Ducting for Cisco 3945 - CDE3 | English | |
Part Drawings | Inlet Ducting for Cisco 3945 - CDE3 | English | |
Installation Documents | Modular ToR Switch Inlet Duct (CDE3) | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English |