The Net-Contain™ Vertical Wall Adapter is part of the Universal Single Row Containment system. It is for use with a 600mm wide cabinet and is white.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Vertical Wall Adapter |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 600 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498308260 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1339 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Universal Aisle Containment System: RKSP141--WW-ENG | English | |
Part Drawings | Net-Contain™ Vertical Wall Adapters | English | |
Part Drawings | CUSRVWA06 DWG | English | |
Part Drawings | CUSRVWA06 DXF | English | |
Part Drawings | Universal Single Row Containment for Roofing | English | |
Part Drawings | Universal Single Row Containment for Vertical Walls | English | |
Part Drawings | Universal Aisle Containment With Vertical Wall Part Drawing 15V530AE-DC Rev01B | English | |
Installation Documents | Net-Contain™ Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English |