The Net-Contain™ End of Row Vertical Wall is part of the Universal Single Row Containment system. It is adjustable from 38 inches to 66 inches and is used with a 1200mm wide aisle. It is black.
Aisle type | Hot Aisle |
Product Type | Adjustable End-of-Row Vertical Wall |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 3.1 |
Overall Length (mm) | 80 |
Overall Width (In.) | 37.8 |
Overall Width (mm) | 961 |
Overall Height (In.) | 66 |
Overall Height (mm) | 1676.4 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498308310 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.1836 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Universal Aisle Containment System: RKSP141--WW-ENG | English | |
Specification Sheets | Net-Contain™ Universal Single Row Aisle Containment System: RKSP161--WW-ENG | English | |
Part Drawings | Net-Contain USRC End of Row Vertical Walls | English | |
Part Drawings | CUSRVWER3866 - DWG | English | |
Part Drawings | CUSRVWER3866 - DWG | English | |
Part Drawings | Universal Single Row Containment for Roofing | English | |
Part Drawings | Universal Single Row Containment for Vertical Walls | English | |
Part Drawings | Universal Aisle Containment With Vertical Wall Part Drawing 15V530AE-DC Rev01B | English | |
Installation Documents | Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English | |
Installation Documents | Contención de Pasillo Universal Net-Contain Instrucciones de Instalación V00029JB | Spanish (Español) | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |