The Net-Contain™ Vertical Wall Brace is part of the Universal Aisle Containment system. It is for use with a 4-foot (1200mm) wide aisle and is black.
Aisle type | Hot Aisle |
Product Type | Vertical Wall Brace |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 3.91 |
Overall Length (mm) | 99.2 |
Overall Width (In.) | 48.03 |
Overall Width (mm) | 1.22 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498384487 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3696 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Contain™ Universal Aisle Containment System | English | |
Specification Sheets | Net-Contain™ Universal Aisle Containment System | English | |
Videos | Net-Contain™ Universal Aisle Containment | English | |
Videos | Net-Contain Universal Aisle Containment Installation Video | English | |
Part Drawings | Net-contain uac vertical | English | |
Part Drawings | CUVWB12S12ST - DWG | English | |
Part Drawings | CUVWB12S12ST - DXF | English | |
Part Drawings | Universal Aisle Containment With Vertical Wall Part Drawing 15V530AE-DC Rev01B | English | |
Installation Documents | Net-Contan Universal Aisle Containment V00029JB | English | |
Installation Documents | Contención de Pasillo Universal Net-Contain Instrucciones de Instalación V00029JB | Spanish (Español) | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Universal Aisle Containment: RKAT03--WW-ENG | English |