The TX6™ Cat 6 UTP copper cable is constructed of 23 AWG copper conductors with FEP/polyolefin (CMP) insulation. The copper conductors shall be twisted in pairs and covered by a low smoke, flame-retardant, plenum-rated, white jacket.
Note | Available in North America. |
Environment | Indoor |
Performance Level | Category 6 |
Cable Construction | U/UTP |
Flammability Rating | CMP |
LP Rating | 0.5A |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | White |
Product Type | Copper Cable |
UPC | 61305625742 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7315 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 62.3333 |
Specification Sheets | TX6™ Category 6 U/UTP Copper Cable – North America | English | |
Installation Documents | Easy Payout Packaging For Copper Cable Reelex® System Packaging | English | |
Guaranteed Performance Beyond the Standards NK6™ UTP Copper Cabling Systems | English | ||
Certifications | Category 6, 4-Pair, 24 AWG, U/UTP, CMP Certifications 104366377CRT-001 | English | |
Certifications | ETL PUP6C04 Report of Test with Netkey Third Party Certifications/Reports 3187041CRT-002n | English | |
Certifications | PUP6C04** TX6™ Category 6, U/UTP, CMP, Copper Cable Health Product Declaration 25431 | English | |
Certifications | Environmental Product Declaration Category 6 Plenum (CMP) Data Networking Cable Certification | English | |
Flyers | Guaranteed Performance Beyond the Standards TX6™ Plus UTP Copper Cabling Systems | English | |
Technology Briefs | Impact of 2017 National Electric Code on Power over Ethernet Cabling | English |